1-800-663-4209 | Your feedback matters, take a quick survey Website Feedback
HTS-HANI-CLAMP-P
Industrial Plastic Pipe Clamp HANI Temperature Sensor
Models In Stock
- Non-invasive temperature measurement
- Installation in seconds, no tools required
- Clamps to outside of pipe, measures fluid inside of pipe
- Accuracy comparable to an invasive sensor, ± 1.5°C
HTS-HANI-CLAMP-P
From
$
845.21
Models In Stock

Product Overview
- Accuracy ± 1.5 °C (± 2.7 °F)
- Accuracy Detail ± 1.5°C from factory and improved accuracy possible with in-situation 1 or 2-point calibration
- Applications Aeronautics and Aerospace, Air and HVAC, Building and Maintenance, Chemicals, Clean Water and Purified Solutions, Energy Generation and Distribution, Fluid Measurement and Control, Food and Beverage, Fuel and Gas, General Purpose, Heat and Energy Systems, Hydraulic and Pneumatic Systems, Industrial and Manufacturing, Laboratories and Scientific, Materials and Surfaces, Medical, Office and Commercial, Oils, Pharmaceutical, Waste Management
- Base Mounting PVC, CPVC, PP, PFA
- Electrical Connection M12 8 pin Female
- Enclosure Ratings IP65
- Height 2.03 in
- Length 2.53 in
- Loop Resistance (Vsupply -8V)/0.24 A
- Materials Nylon, Silicone, Brass, Stainless Steel
- Media Compatibility Water, Water-based fluids
- Mounting Clamp
- Operating Temperature, Max 40 °C
- Operating Temperature, Min 0 °C
- Output Detail 4 to 20 mA User scalable analog output, default scaling 0-100°C
- Output Signal Current
- Process Temperature, Max 100 °C
- Process Temperature, Min 0 °C
- Response Time t63: 30 sec; t90: 60 sec
- Supply Power Note 8 VDC - 28 VDC (loop powered) Max Loop Resistance: Rmax (Ω)= (Vsupply -8V)/0.24 A
- Supply Voltage 8 to 28 Vdc
- Width 2.38 in
Ease of Installation
Install your HANI™ Clamp Sensor in seconds
Omega’s innovative clamp-on design makes sensor installation easy. Unlike invasive sensors, the HANI™ Clamp Sensor mounts to the outside of an industrial plastic pipe and measures the temperature of the process media inside the pipe.
- • No drilling
- • No cutting
- • No downtime
Need to relocate the sensor? Un-clamp and go!
High Accuracy & Fast Response Times
Performs like an invasive sensor.
Omega’s patent pending Hybrid Temperature Sensing platform uses multiple sensors and a proprietary algorithm to achieve steady state accuracy comparable to invasive sensors and faster response times than surface sensors.
• Accuracy for industrial plastic pipes: ± 1.5°C
Industrial pipes have a wide variety of tolerances, surface finishes, and coatings which can affect the accuracy. An in-situation user calibration can be done to improve the accuracy for your specific application. Use the free Omega Sync software to do a 1 or 2-point calibration with the HANI™ Clamp Sensor and an in-place immersion sensor. See the user manual for additional details.
Non-Invasive & Non-Contact Operation
No penetration, no risk of contamination
The HANI™ Clamp Sensor never comes into contact with the process media flowing through the pipe. There is no risk of buildup, sensor wear or breakage from high flow rates, corrosive/abrasive liquids, wake frequency and water hammer.
Ensure you select the right sensor for your system
Industrial pipes have different outer and inner diameters, make sure you pick the correct sensor for your application. The HANI Clamp Sensor is factory set for schedule 40 industrial pipes. To adjust to a different pipe schedule please refer to the user’s manual.
Pipe Type | OD (Outer Diameter) | ID (Inner Diameter) | Wall Thickness | Schedule |
1.0” Industrial Pipe | 1.315” | 1.049” | 0.133” | 40 |
2.0” Industrial Pipe | 2.375” | 2.067” | 0.154” | 40 |
1.0” Industrial Pipe | 1.315” | 0.957” | 0.179” | 80 |
2.0” Industrial Pipe | 2.375” | 1.939” | 0.218” | 80 |
Common Applications
New and retrofitting existing systems
Lower the total cost of ownership and reduce contamination risk without sacrificing performance by upgrading to a HANI™ Clamp Sensor.
Quality control & ad-hoc sensing
Clamp-on the sensor in seconds and connect to your laptop or PC for readings anytime - anywhere.
PDFs & Manuals
Software & Drivers